These iodine determination flasks are blown in specially designed molds, thereby insuring uniformity and proper contour. The stopper projects above the liquid seal trough to facilitate removal.
Reference: ASTM D-29 and D-555.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
 
These iodine determination flasks are blown in specially designed molds, thereby insuring uniformity and proper contour. The stopper projects above the liquid seal trough to facilitate removal.
Reference: ASTM D-29 and D-555.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 5400-125 | PYREX® 125 mL Iodine Determination Flasks with Glass No. 22 Standard Taper Stopper | 6 / Pk | 12 / Cs | PYREX® | per case | |
| 5400-250 | PYREX® 250 mL Iodine Determination Flasks with Glass No. 22 Standard Taper Stopper | 1 / Pk | 8 / Cs | PYREX® | per case | |
| 5400-500 | PYREX® 500 mL Iodine Determination Flasks with Glass No. 22 Standard Taper Stopper | 6 / Pk | 6 / Cs | PYREX® | per case |