Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Thermowell® 96-well Polypropylene PCR Microplate, Natural, Nonsterile
产品编号6551

- These natural polypropylene 96 well PCR microplates feature a rigid construction that is ideal for automation
- Uniform wall thinness assures efficient heat transfer while minimizing well-to-well variability
- 100% tested for well integrity and DNase- and RNase-free
- Plates can be cut into 3 x 8 well strips for lower throughput applications.
- PCR plate adapter (Cat. No. 6499) enables the use of the 96 well plates with the ABI PRISM® 3700 DNA Analyzer
- For oil-free sealing, use catalog numbers 6570, 6555, 6556 or 6524
- Nonsterile, without lids
已添加至购物车
详情
产品编号 | 6551 |
Qty./Pk | 25 / Pk |
Qty./Cs | 25 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Well Shape | Round |
Well Volume | 200 µL |
Lids Included | No |
产品规格文件
可用的证书
- 质量证书 – 批号 03025000
- 质量证书 – 批号 27824000
- 质量证书 – 批号 13424000
- 质量证书 – 批号 21122000
- 质量证书 – 批号 11222000
- 质量证书 – 批号 30121000
- 质量证书 – 批号 29421000
- 质量证书 – 批号 29221000
- 质量证书 – 批号 10221000
- 质量证书 – 批号 06721000
- 质量证书 – 批号 01321000
- 质量证书 – 批号 12520000
- 质量证书 – 批号 25419000
- 质量证书 – 批号 24819000
- 质量证书 – 批号 12419000
- 质量证书 – 批号 09319000
- 质量证书 – 批号 07119000
- 质量证书 – 批号 32518000
- 质量证书 – 批号 32318000
- 质量证书 – 批号 12118000
- 质量证书 – 批号 06018000
- 质量证书 – 批号 19817000
- 质量证书 – 批号 06517000
- 质量证书 – 批号 02517000
- 质量证书 – 批号 19115000
- 质量证书 – 批号 32414000
- 质量证书 – 批号 30614000
- 质量证书 – 批号 07614000
- 质量证书 – 批号 07414000
- 质量证书 – 批号 01014000