text.skipToContent text.skipToNavigation

PYREX® 16 mL Standard Weighing Bottle with Short Length External 29/12 Standard Taper Joint

Product Number1686-2550

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These 16 mL PYREX® standard weighing bottles have an external 29/12 Standard Taper joint style opening. The closure style cap fits over the externally ground body.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences Europe Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: f11a40a2-3f75-4895-981e-33b6fdf3addf

Details
Product Number   1686-2550
Qty./Pk   6 / Pk  
Qty./Cs   18 / Cs  
Brand   PYREX®  
Capacity   16 mL  
Bottle Style   Weighing  
Bottle Shape   Cylindrical  
Standard Taper Joint   29/12  
Feature   Reusable  
Height   50 mm (approx.)  
O.D.   25 mm (approx.)  
Weight   25 g (approx.)  
Sterile   No  
Specifications Documents