Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Low Actinic 500 mL Round Media Storage Bottles, with GL45 Screw Cap
Product Number51395-500
Learn More
These heavy duty 500 mL PYREX® round bottles are manufactured from low actinic glass for use when storing or transporting light sensitive materials. They include a linerless, one-piece autoclavable orange polypropylene plug seal GL45 threaded cap with a drip-free pouring ring. Glass bead indicates full capacity line. Bottles have permanent white enamel graduations and marking spots.
A wide range of optional caps are available for these bottles:
- Polypropylene colored caps in a choice of orange, green, purple, red, and light gray for ease of sorting and identification.
- Vented membrane cap with 0.22 µm PTFE hydrophobic membrane.
- Red PBT (polybutylene terephthalate) solid caps and ETFE pouring rings for dry heat sterilization (180°C).
- PBT caps with silicone septa for syringe sampling or introduction of reagents.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Product Number | 51395-500 |
Qty./Pk | 4 / Pk |
Qty./Cs | 4 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Bottle Style | Media storage |
Top Style | Threaded |
Cap Style | Screw cap |
Cap Material | Polypropylene |
Bottle Shape | Cylindrical |
Cap Color | Orange |
Thread Finish | 45 |
Graduation Interval | 100 mL (approx.) |
Bottle Feature | Low actinic |
Feature | Reusable |
Height | 176 mm (approx.) |
O.D. | 86 mm (approx.) |
Sterile | No |
Graduation Range | 100 - 400 mL (approx.) |
- Quality Certificate - Lot No.34124048
- Quality Certificate - Lot No.27624050
- Quality Certificate - Lot No.26724002
- Quality Certificate - Lot No.23924013
- Quality Certificate - Lot No.18324018
- Quality Certificate - Lot No.16324020
- Quality Certificate - Lot No.13024048
- Quality Certificate - Lot No.09624052
- Quality Certificate - Lot No.06624208
- Quality Certificate - Lot No.00524060
- Quality Certificate - Lot No.34223028
- Quality Certificate - Lot No.27823065
- Quality Certificate - Lot No.25523041
- Quality Certificate - Lot No.22823464
- Quality Certificate - Lot No.19123061
- Quality Certificate - Lot No.15623017
- Quality Certificate - Lot No.13123005
- Quality Certificate - Lot No.10923016
- Quality Certificate - Lot No.06023075
- Quality Certificate - Lot No.03023035
- Quality Certificate - Lot No.34122015
- Quality Certificate - Lot No.33322019
- Quality Certificate - Lot No.31422076
- Quality Certificate - Lot No.28122027
- Quality Certificate - Lot No.27022030
- Quality Certificate - Lot No.21322064
- Quality Certificate - Lot No.17422054
- Quality Certificate - Lot No.14422011
- Quality Certificate - Lot No.07622063
- Quality Certificate - Lot No.34221052