Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 15 mL Disposable Glass Conical Centrifuge Tubes, without Screw Cap
Product Number99502-15
(This is the suggested replacement for 99501-15)
These disposable 15 mL Pyrex® glass centrifuge tubes are manufactured from Type I borosilicate glass and have a GPI 15-415 thread. They are supplied without caps. The tubes are designed to withstand centrifugation up to 3,000 RCF and are packed in convenient, easy to use packs, which are shrink-sealed for protection during shipment. For reusable phenolic screw caps with white rubber liners, see No. 9999-152, for reusable phenolic screw caps with Polytetrafluorethylene (PTFE) faced rubber liners see No. 9998-15, for disposable phenolic screw cap with rubber liner, see No. 99999-15.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 99502-15 |
| Qty./Pk | 125 / Pk |
| Qty./Cs | 125 / Cs |
| Brand | PYREX® |
| Capacity | 15 mL (approx.) |
| Tube Style | Centrifuge |
| Tube Shape | Cylindrical |
| Bottom Style | Conical |
| Top Style | Threaded |
| Maximum RCF | 3000 xg |
| Graduations | No |
| Cap Style | No cap |
| Thread Finish | 15 |
| Stopper Style | No stopper |
| Sterile | No |
| Self Standing | No |
| O.D. | 17 mm (approx.) |
| Length | 126 mm (approx.) |
| Feature | Disposable |
- Quality Certificate - Lot No.30925045
- Quality Certificate - Lot No.28625036
- Quality Certificate - Lot No.18625002
- Quality Certificate - Lot No.15025030
- Quality Certificate - Lot No.09425022
- Quality Certificate - Lot No.02225008
- Quality Certificate - Lot No.27624030
- Quality Certificate - Lot No.26824182
- Quality Certificate - Lot No.16624039
- Quality Certificate - Lot No.10024054
- Quality Certificate - Lot No.05324021
- Quality Certificate - Lot No.33823027
- Quality Certificate - Lot No.31823019
- Quality Certificate - Lot No.22223015
- Quality Certificate - Lot No.20123003
- Quality Certificate - Lot No.15223011
- Quality Certificate - Lot No.14623035
- Quality Certificate - Lot No.06923014
- Quality Certificate - Lot No.03223187
- Quality Certificate - Lot No.01023020
- Quality Certificate - Lot No.34622002
- Quality Certificate - Lot No.31822006
- Quality Certificate - Lot No.27922001
- Quality Certificate - Lot No.17922213
- Quality Certificate - Lot No.09722010
- Quality Certificate - Lot No.00822013
- Quality Certificate - Lot No.29221001
- Quality Certificate - Lot No.20321029
- Quality Certificate - Lot No.16021077
- Quality Certificate - Lot No.13121013