PYREX® 100 mL Class A Volumetric Flask Only
Product Number5640-100FO
These PYREX® 100 mL volumetric flasks provide improved lab convenience, broad selection and precise volume measurement. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 13 Standard Taper glass stoppers. Stoppers are supplied separately. The graduation line is sharp and permanent and large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 5640-100FO |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | PYREX® |
| Capacity | 100 mL |
| Flask Shape | Flat bottom |
| Top Style | Standard Taper Stopper |
| Neck Style | Long |
| Stopper Style | No stopper |
| Accuracy Class | Class A |
| Feature | Reusable |
| Standard Taper Stopper No. | 13 |
| Height | 214 mm (approx.) |
| O.D. | 74 mm (approx.) |
| Flask Style | Volumetric |
| Flask Feature | Heavy duty |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.00526002
- Quality Certificate - Lot No.32325081
- Quality Certificate - Lot No.28825035
- Quality Certificate - Lot No.19625021
- Quality Certificate - Lot No.18125016
- Quality Certificate - Lot No.09225021
- Quality Certificate - Lot No.31124205
- Quality Certificate - Lot No.27924030
- Quality Certificate - Lot No.24624005
- Quality Certificate - Lot No.18324038
- Quality Certificate - Lot No.16024008
- Quality Certificate - Lot No.13524046
- Quality Certificate - Lot No.08024234
- Quality Certificate - Lot No.35223028
- Quality Certificate - Lot No.31423027
- Quality Certificate - Lot No.24723038
- Quality Certificate - Lot No.14423044
- Quality Certificate - Lot No.10423017
- Quality Certificate - Lot No.08023001
- Quality Certificate - Lot No.01923016
- Quality Certificate - Lot No.24522048
- Quality Certificate - Lot No.19722006
- Quality Certificate - Lot No.12522029
- Quality Certificate - Lot No.07022025
- Quality Certificate - Lot No.34421014
- Quality Certificate - Lot No.27921059
- Quality Certificate - Lot No.20721001
- Quality Certificate - Lot No.15521042
- Quality Certificate - Lot No.06221024
- Quality Certificate - Lot No.04520045