Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 200 mm Liebig Condensers, Drip Tip, with 19/38 Standard Taper Outer and Inner Joints
Product Number2400-200
(This item will be discontinued when inventory reaches “0”)
These PYREX® Liebig condensers have a 200mm long condenser jacket with a 24/40 Standard Taper outer joint at the top and a 24/40 Standard Taper inner joint at the bottom with a drip tip. They are general purpose condensers that are suitable for use in vacuum distillations. Condenser tubulations are approximately 10mm O.D.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 2400-200 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Condenser Style | Liebig |
| Height | 350 mm (approx.) |
| Standard Taper Bottom Joint | 19/38 |
| Standard Taper Top Joint | 19/38 |
| Tubulation O.D. | 10 mm (approx.) |
- Quality Certificate - Lot No.11023016
- Quality Certificate - Lot No.06723061
- Quality Certificate - Lot No.29222031
- Quality Certificate - Lot No.25222079
- Quality Certificate - Lot No.13722049
- Quality Certificate - Lot No.28720028
- Quality Certificate - Lot No.02020008
- Quality Certificate - Lot No.29119006
- Quality Certificate - Lot No.08619017
- Quality Certificate - Lot No.19318068
- Quality Certificate - Lot No.03218062
- Quality Certificate - Lot No.02918074
- Quality Certificate - Lot No.17917059
- Quality Certificate - Lot No.13717031
- Quality Certificate - Lot No.05317065
- Quality Certificate - Lot No.00915001
- Quality Certificate - Lot No.00912999
- Quality Certificate - Lot No.30811001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.14107002