Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 0.5-10 µL Microvolume Racked Pipet Tips, (Fits Eppendorf® and Other Ultra-Micropipettors), Natural, Sterile, 96 Tips/Rack, 10 Racks/Case, 960 Tips/Case
Product Number4830
Corning® polypropylene microvolume pipet tips provide accurate, reliable performance in the 0.5-10 µL range and are designed for use with Eppendorf® and other popular ultra-micropipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information
- All racked tips are RNase-/DNase-free and nonpyrogenic.
- Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles.
- Eppendorf® is a registered trademark of Eppendorf SE.
Added to Your Shopping Cart
Details
Product Number | 4830 |
Qty./Pk | 96 / Pk |
Qty./Cs | 960 / Cs |
Brand | Corning® |
Tip Format | 96 Tips/Rack |
Capacity | 10 µL |
Volume Range | 0.5 - 10 µL |
Filter | No |
Sterile | Yes |
Autoclavable | Yes |
Color | Natural |
Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26424000
- Quality Certificate - Lot No.17924000
- Quality Certificate - Lot No.27523000
- Quality Certificate - Lot No.22223000
- Quality Certificate - Lot No.19123000
- Quality Certificate - Lot No.14523000
- Quality Certificate - Lot No.11523000
- Quality Certificate - Lot No.08923000
- Quality Certificate - Lot No.01323000
- Quality Certificate - Lot No.00423000
- Quality Certificate - Lot No.25722000
- Quality Certificate - Lot No.01022000
- Quality Certificate - Lot No.36521000
- Quality Certificate - Lot No.36421000
- Quality Certificate - Lot No.31821000
- Quality Certificate - Lot No.27721000
- Quality Certificate - Lot No.27321000
- Quality Certificate - Lot No.24121000
- Quality Certificate - Lot No.21621000
- Quality Certificate - Lot No.16021000
- Quality Certificate - Lot No.07221000
- Quality Certificate - Lot No.26120000
- Quality Certificate - Lot No.21220000
- Quality Certificate - Lot No.17420000
- Quality Certificate - Lot No.09820000
- Quality Certificate - Lot No.05020000
- Quality Certificate - Lot No.02220000
- Quality Certificate - Lot No.34719000
- Quality Certificate - Lot No.32519000
- Quality Certificate - Lot No.19619000