Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 0.5-10 µL Microvolume Racked Pipet Tips, (Fits Eppendorf® and Other Ultra-Micropipettors), Natural, Nonsterile, 96 Tips/Rack, 10 Racks/Case, 960 Tips/Case
Product Number4834
Corning® polypropylene microvolume pipet tips provide accurate, reliable performance in the 0.5-10 µL range and are designed for use with Eppendorf® and other popular ultra-micropipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information
- All racked tips are RNase-/DNase-free and nonpyrogenic.
- Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles.
- Eppendorf® is a registered trademark of Eppendorf SE.
Added to Your Shopping Cart
Details
Product Number | 4834 |
Qty./Pk | 96 / Pk |
Qty./Cs | 960 / Cs |
Brand | Corning® |
Tip Format | 96 Tips/Rack |
Capacity | 10 µL |
Volume Range | 0.5 - 10 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Natural |
Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33024000
- Quality Certificate - Lot No.19824000
- Quality Certificate - Lot No.10824000
- Quality Certificate - Lot No.23323000
- Quality Certificate - Lot No.14223000
- Quality Certificate - Lot No.34922000
- Quality Certificate - Lot No.19522000
- Quality Certificate - Lot No.16522000
- Quality Certificate - Lot No.03222000
- Quality Certificate - Lot No.00722000
- Quality Certificate - Lot No.25621000
- Quality Certificate - Lot No.33820000
- Quality Certificate - Lot No.35419000
- Quality Certificate - Lot No.16919000
- Quality Certificate - Lot No.09319000
- Quality Certificate - Lot No.32518000
- Quality Certificate - Lot No.21418000
- Quality Certificate - Lot No.00318000
- Quality Certificate - Lot No.13817000
- Quality Certificate - Lot No.02417000
- Quality Certificate - Lot No.05616000
- Quality Certificate - Lot No.14915000
- Quality Certificate - Lot No.35214003
- Quality Certificate - Lot No.17114001
- Quality Certificate - Lot No.22513002
- Quality Certificate - Lot No.17812001
- Quality Certificate - Lot No.11812001
- Quality Certificate - Lot No.31411001
- Quality Certificate - Lot No.22311002
- Quality Certificate - Lot No.07711001