
Corning® 0.1-10 µL Microvolume Racked Pipet Tips, (Fits Gilson® and Other Ultra-Micropipettors), Graduated, Natural, Sterile, 96 Tips/Rack, 10 Racks/Case, 960 Tips/Case
Product Number4894

Corning® polypropylene microvolume pipet tips provide accurate, reliable performance in the 0.1-10 µL range and are designed for use with Gilson® and other popular ultra-micropipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information. All racked tips are RNase-/DNase-free and nonpyrogenic. Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 4894 |
Qty./Pk | 96 / Pk |
Qty./Cs | 960 / Cs |
Brand | Corning® |
Tip Format | 96 Tips/Rack |
Capacity | 10 µL |
Volume Range | 0.1 - 10 µL |
Filter | No |
Sterile | Yes |
Autoclavable | Yes |
Color | Natural |
Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19125004
- Quality Certificate - Lot No.07225169
- Quality Certificate - Lot No.07225167
- Quality Certificate - Lot No.04825110
- Quality Certificate - Lot No.04125095
- Quality Certificate - Lot No.28924032
- Quality Certificate - Lot No.25724007
- Quality Certificate - Lot No.25624022
- Quality Certificate - Lot No.23224062
- Quality Certificate - Lot No.13424037
- Quality Certificate - Lot No.04024015
- Quality Certificate - Lot No.03924017
- Quality Certificate - Lot No.29123029
- Quality Certificate - Lot No.28223027
- Quality Certificate - Lot No.25423073
- Quality Certificate - Lot No.19823039
- Quality Certificate - Lot No.17323028
- Quality Certificate - Lot No.02122040
- Quality Certificate - Lot No.02022033
- Quality Certificate - Lot No.01922044
- Quality Certificate - Lot No.35421045
- Quality Certificate - Lot No.35221038
- Quality Certificate - Lot No.35121045
- Quality Certificate - Lot No.30821052
- Quality Certificate - Lot No.30521073
- Quality Certificate - Lot No.30521051
- Quality Certificate - Lot No.30521038
- Quality Certificate - Lot No.30421033
- Quality Certificate - Lot No.30321045
- Quality Certificate - Lot No.29821062