
Corning® 100-1000 µL Universal Fit Hinged Racked Pipet Tips, Graduated, Blue, Sterile, 10 Racks/Case, 1000 Tips/Case
Product Number4714


Corning® 100-1000 µL Universal Fit Hinged Rack Pipet Tips are designed to assure a reliable fit with all major brand pipettors.
The hinged rack design allows easy rack stacking. The hinged closure allows steam penetration during autoclaving. Racks can be reused. Simply remove the tip insert in the rack and replace with the Corning® tip inserts for hinged racks.
- For use with 100-1000 µL single and multichannel pipettors.
- 1000 µL racks have 100 tips per rack
- Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
- RNase-/DNase-free and nonpyrogenic
- Sterile
- Tips are not graduated

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
Added to Your Shopping Cart
Details
Product Number | 4714 |
Qty./Pk | 100 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Tip Format | 100 Tips/Rack |
Capacity | 1000 µL |
Volume Range | 100 - 1000 µL |
Filter | No |
Sterile | Yes |
Autoclavable | No |
Color | Blue |
Feature | Disposable |
Specifications Documents