
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1-200 µL Universal Fit Stack Rack Pipet Tips, Natural, Nonsterile, 2 Stacks/Case, 10 Racks/Case, 960 Tips/Case
Product Number4806

Learn More

Corning® Universal Fit stack rack polypropylene pipet tips feature a stack of five racks (96 tips each) in a space-saving design. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.
- Graduated at the 10, 50 and 100 µL volumes
- 96 tips/rack and 480 tips/stack
- Beveled orifice helps ensure accurate fluid delivery
- Nonsterile and RNase-/DNase-free and nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€81.70 per case
Product Number | 4806 |
Qty./Pk | 480 / Pk |
Qty./Cs | 960 / Cs |
Brand | Corning® |
Tip Format | 480 Tips, Stack Rack |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | No |
Autoclavable | No |
Color | Natural |
Feature | Disposable |
- Quality Certificate - Lot No.10525031
- Quality Certificate - Lot No.35622005
- Quality Certificate - Lot No.35122022
- Quality Certificate - Lot No.33722013
- Quality Certificate - Lot No.02021058
- Quality Certificate - Lot No.01921048
- Quality Certificate - Lot No.28719120
- Quality Certificate - Lot No.23818084
- Quality Certificate - Lot No.23718076
- Quality Certificate - Lot No.12418001
- Quality Certificate - Lot No.31916003
- Quality Certificate - Lot No.30616002
- Quality Certificate - Lot No.09116001
- Quality Certificate - Lot No.29315003
- Quality Certificate - Lot No.24015002
- Quality Certificate - Lot No.07915001
- Quality Certificate - Lot No.15314003
- Quality Certificate - Lot No.14014002
- Quality Certificate - Lot No.01514001
- Quality Certificate - Lot No.35313004
- Quality Certificate - Lot No.34513003
- Quality Certificate - Lot No.20613002
- Quality Certificate - Lot No.15413001
- Quality Certificate - Lot No.31712005
- Quality Certificate - Lot No.21312004
- Quality Certificate - Lot No.17712003
- Quality Certificate - Lot No.08812002
- Quality Certificate - Lot No.03512001
- Quality Certificate - Lot No.29511004
- Quality Certificate - Lot No.17911003