Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Corning® 1-200 µL Universal Fit Bulk Packed Pipet Tips, Yellow, Nonsterile, 1000 Tips/Bag, 1000 Tips/Case
Product Number4866
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Corning® 1-200 µL Universal Fit Bulk Packed Pipet Tips, Yellow, Nonsterile, 1000 Tips/Bag, 1000 Tips/Case](https://www.corning.com/catalog/cls/products/c/corningUniversalFit200MicroLiterAnd1000MicroLiterPipetTips/4866/images/4866_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Corning® Universal Fit bulk packed polypropylene pipet tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information. Graduated at the 10, 50 and 100 µL volumes-Beveled orifice helps ensure accurate fluid delivery. Nonsterile
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
- One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
- Bulk handheld tips use on average 49% less resin than their pre-racked alternatives.
Added to Your Shopping Cart
Details
Product Number | 4866 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 1000 / Cs |
Brand | Corning® |
Tip Format | Bulk pack |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Yellow |
Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.01525613
- Quality Certificate - Lot No.01525609
- Quality Certificate - Lot No.11024045
- Quality Certificate - Lot No.04524055
- Quality Certificate - Lot No.01324022
- Quality Certificate - Lot No.35123020
- Quality Certificate - Lot No.34823035
- Quality Certificate - Lot No.31223026
- Quality Certificate - Lot No.24723016
- Quality Certificate - Lot No.24623012
- Quality Certificate - Lot No.24423043
- Quality Certificate - Lot No.24323026
- Quality Certificate - Lot No.24123007
- Quality Certificate - Lot No.30522024
- Quality Certificate - Lot No.30522023
- Quality Certificate - Lot No.30422018
- Quality Certificate - Lot No.29722019
- Quality Certificate - Lot No.29522020
- Quality Certificate - Lot No.29422020
- Quality Certificate - Lot No.29322022
- Quality Certificate - Lot No.29022035
- Quality Certificate - Lot No.29022034
- Quality Certificate - Lot No.19422037
- Quality Certificate - Lot No.19322033
- Quality Certificate - Lot No.19222039
- Quality Certificate - Lot No.19122017
- Quality Certificate - Lot No.19022030
- Quality Certificate - Lot No.18822029
- Quality Certificate - Lot No.18622002
- Quality Certificate - Lot No.18522132