
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 100 mL Trypsin 1X, 0.25% Trypsin in HBSS [-] calcium, magnesium, Porcine Parvovirus tested
Product Number25-050-CI
![Corning® 100 mL Trypsin 1X, 0.25% Trypsin in HBSS [-] calcium, magnesium, Porcine Parvovirus tested](https://www.corning.com/catalog/cls/products/2/25-050-CI/images/25-050-CI_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Trypsin is an enzymatic reagent that is used to release adherent cells from tissue plates for passaging.
Trypsin has a pH specification range from 7.2 to 8. At this range, phenol red inclusion gives the solution a pink color. During shipping, the trypsin might change color from pink to yellow due to exposure to carbon dioxide released from the dry ice in the shipping container. In our experience, this discoloration does not affect the functionality of the trypsin. By adjusting the pH to 7.2 – 8 with NaOH the trypsin activity could be restored.
This product is non-returnable. If you have any questions, please contact us immediately.
820,16 kr per case
Product Number | 25-050-CI |
Qty./Pk | 6 / Pk |
Qty./Cs | 6 / Cs |
Brand | Corning® |
Weight | 7 mg |
Storage | -25°C to -15°C |
- Quality Certificate - Lot No.09725007
- Quality Certificate - Lot No.02125020
- Quality Certificate - Lot No.31024007
- Quality Certificate - Lot No.19724009
- Quality Certificate - Lot No.10024008
- Quality Certificate - Lot No.08024007
- Quality Certificate - Lot No.33823009
- Quality Certificate - Lot No.21923014
- Quality Certificate - Lot No.14223007
- Quality Certificate - Lot No.32022005
- Quality Certificate - Lot No.19322010
- Quality Certificate - Lot No.14322007
- Quality Certificate - Lot No.03922010
- Quality Certificate - Lot No.25021015
- Quality Certificate - Lot No.16021007
- Quality Certificate - Lot No.04321006
- Quality Certificate - Lot No.30820010
- Quality Certificate - Lot No.22320008
- Quality Certificate - Lot No.17020001
- Quality Certificate - Lot No.05720006
- Quality Certificate - Lot No.03420007
- Quality Certificate - Lot No.32319013
- Quality Certificate - Lot No.07419006
- Quality Certificate - Lot No.18318005
- Quality Certificate - Lot No.22717003
- Quality Certificate - Lot No.08217002
- Quality Certificate - Lot No.31416002
- Quality Certificate - Lot No.04816007
- Quality Certificate - Lot No.28715005