Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 384-well Clear V-Bottom Polypropylene Not Treated Deep Well Plate, Square Well, 5 per Bag, Sterile
Product Number3342

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- Ideal for high throughput applications requiring added volume
- Improved sample recovery through the specially designed wells that feature a square geometry that tapers to a V-bottom point
- Solvent resistant polypropylene provides compatibility with many common organic solvents (e.g. DMSO, ethanol, methanol)
- DNase- and RNase-free

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3342 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 384-well storage block |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | V |
Well Volume | 240 µL |
Sterile | Yes |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07625090
- Quality Certificate - Lot No.07525004
- Quality Certificate - Lot No.07425004
- Quality Certificate - Lot No.07325030
- Quality Certificate - Lot No.07225235
- Quality Certificate - Lot No.07125004
- Quality Certificate - Lot No.06825006
- Quality Certificate - Lot No.06625024
- Quality Certificate - Lot No.32824039
- Quality Certificate - Lot No.32724054
- Quality Certificate - Lot No.28424039
- Quality Certificate - Lot No.28424038
- Quality Certificate - Lot No.28424007
- Quality Certificate - Lot No.28324007
- Quality Certificate - Lot No.28224008
- Quality Certificate - Lot No.28124011
- Quality Certificate - Lot No.22924003
- Quality Certificate - Lot No.22824005
- Quality Certificate - Lot No.22724005
- Quality Certificate - Lot No.22624007
- Quality Certificate - Lot No.22524004
- Quality Certificate - Lot No.22224001
- Quality Certificate - Lot No.22124003
- Quality Certificate - Lot No.22024002
- Quality Certificate - Lot No.21924003
- Quality Certificate - Lot No.21824006
- Quality Certificate - Lot No.21724001
- Quality Certificate - Lot No.21524003
- Quality Certificate - Lot No.21524002
- Quality Certificate - Lot No.21424005