
Corning® 384-well Low Volume Black Round Bottom Polystyrene NBS Microplate, 10 per Bag, without Lid, Nonsterile
Product Number4514

(This is the suggested replacement for 3676)
- Square well top for easier robotic pipetting
- Round bottom for better Z factor and minimized trapped air
- Conical well molded in the shape of a light cone for efficiency
- Recommended working volume of 2 to 20 µL
- Black walls reduce well-to-well crosstalk and autofluorescence during fluorescent assays
- Nonbinding surface (NBS) is a Corning proprietary treatment technology used on polystyrene microplates to create a nonionic hydrophilic surface (polyethylene oxide-like) that minimizes molecular interactions
- Ideal for reducing protein and nucleic acid binding at low concentrations and increasing assay signal to noise
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 722,64 per case
Added to Your Shopping Cart
Details
Product Number | 4514 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 384-well low volume |
Plate Feature | Low volume |
Plate Color | Black |
Well Bottom | Round |
Well Volume | 35 µL |
Recommended Working Volume | 2-20 µL |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23325011
- Quality Certificate - Lot No.19925056
- Quality Certificate - Lot No.17125032
- Quality Certificate - Lot No.12525057
- Quality Certificate - Lot No.09725035
- Quality Certificate - Lot No.07925019
- Quality Certificate - Lot No.34824012
- Quality Certificate - Lot No.29824022
- Quality Certificate - Lot No.21824035
- Quality Certificate - Lot No.21124023
- Quality Certificate - Lot No.18024008
- Quality Certificate - Lot No.15024015
- Quality Certificate - Lot No.11424064
- Quality Certificate - Lot No.08524056
- Quality Certificate - Lot No.05824055
- Quality Certificate - Lot No.04324059
- Quality Certificate - Lot No.04024053
- Quality Certificate - Lot No.36223027
- Quality Certificate - Lot No.35423045
- Quality Certificate - Lot No.33523025
- Quality Certificate - Lot No.25523025
- Quality Certificate - Lot No.24023021
- Quality Certificate - Lot No.20023030
- Quality Certificate - Lot No.16523012
- Quality Certificate - Lot No.13023016
- Quality Certificate - Lot No.08823006
- Quality Certificate - Lot No.01223012
- Quality Certificate - Lot No.33622029
- Quality Certificate - Lot No.26922022
- Quality Certificate - Lot No.16822008