
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well Special Optics Flat Clear Bottom Black Polystyrene TC-treated Microplates, 25 per Bag, without Lid, Sterile
Product Number3614

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is suggested replacement for 3720)
- Ultra thin, optically clear flat well bottom permits direct microscopic viewing, resulting in lower background fluorescence and enabling readings down to 340nm
- Opaque walls to prevent well-to-well crosstalk
- Can be used for both top and bottom reading instruments
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Sterilized by gamma radiation and nonpyrogenic
- Without lids, lids supplied separately
- Bulk packed 25 per bag

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3614 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Special optics |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 360 µL |
Cell Growth Area | 0.32 cm² (approx.) |
Recommended Medium Well Volume | 100 - 200 µL |
Recommended Working Volume | 75-200 µL |
Sterile | Yes |
Lids Included | No |
Specifications Documents