Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 96-well Flat Clear Bottom Black Polystyrene TC-treated Microplates, with Generic Bar codes, 20 per Bag, with Lid, Sterile
Product Number3904BC

- Bottoms are 60% thinner than conventional polystyrene plates, resulting in lower background fluorescence and enabling readings down to 340nm
- Opaque walls to prevent well-to-well crosstalk
- Optically clear flat well bottom permits direct microscopic viewing
- Can be used for both top and bottom reading instruments
- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Nonreversable lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Bulk packed 20 per bag
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3904BC |
Qty./Pk | 20 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 360 µL |
Cell Growth Area | 0.32 cm² |
Recommended Medium Well Volume | 100 µL |
Recommended Working Volume | 75-200 µL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09325005
- Quality Certificate - Lot No.34024005
- Quality Certificate - Lot No.20424003
- Quality Certificate - Lot No.09024011
- Quality Certificate - Lot No.05424012
- Quality Certificate - Lot No.04524016
- Quality Certificate - Lot No.25023003
- Quality Certificate - Lot No.23623042
- Quality Certificate - Lot No.05823052
- Quality Certificate - Lot No.34622034
- Quality Certificate - Lot No.28922004
- Quality Certificate - Lot No.14422054
- Quality Certificate - Lot No.04522005
- Quality Certificate - Lot No.33221024
- Quality Certificate - Lot No.23621053
- Quality Certificate - Lot No.07721001
- Quality Certificate - Lot No.33820012
- Quality Certificate - Lot No.30020001
- Quality Certificate - Lot No.17420001
- Quality Certificate - Lot No.05020043
- Quality Certificate - Lot No.01620022
- Quality Certificate - Lot No.15519023
- Quality Certificate - Lot No.01719015
- Quality Certificate - Lot No.34818031
- Quality Certificate - Lot No.29918017
- Quality Certificate - Lot No.19218049
- Quality Certificate - Lot No.18318036
- Quality Certificate - Lot No.10718016
- Quality Certificate - Lot No.26417013
- Quality Certificate - Lot No.15017044