Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® CellBIND® 12-well Clear Multiple Well Plates, Flat Bottom, with Lid, Sterile
Product Number3336

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 3.8cm² growth area per well
- Flat bottoms
- Nonreversible lids with condensation rings to reduce contamination
- Individual alphanumerical codes for well identification
- Uniform footprint for ease in stacking
- Corning® CellBIND® surface treated for optimal cell attachment
- Sterilized by gamma irradiation
- Nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3336 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 12-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | Flat |
Well Volume | 6.9 mL |
Cell Growth Area | 3.8 cm² (approx.) |
Recommended Medium Well Volume | 0.76 - 1.14 mL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16825010
- Quality Certificate - Lot No.13825004
- Quality Certificate - Lot No.13025014
- Quality Certificate - Lot No.09725036
- Quality Certificate - Lot No.06825006
- Quality Certificate - Lot No.35424055
- Quality Certificate - Lot No.32524063
- Quality Certificate - Lot No.29224041
- Quality Certificate - Lot No.25924009
- Quality Certificate - Lot No.19724017
- Quality Certificate - Lot No.17724003
- Quality Certificate - Lot No.32123023
- Quality Certificate - Lot No.30823009
- Quality Certificate - Lot No.29823011
- Quality Certificate - Lot No.26223018
- Quality Certificate - Lot No.25823010
- Quality Certificate - Lot No.23323003
- Quality Certificate - Lot No.20923018
- Quality Certificate - Lot No.05823018
- Quality Certificate - Lot No.03023017
- Quality Certificate - Lot No.30822046
- Quality Certificate - Lot No.29722031
- Quality Certificate - Lot No.26222003
- Quality Certificate - Lot No.22622005
- Quality Certificate - Lot No.17122043
- Quality Certificate - Lot No.09522018
- Quality Certificate - Lot No.07922005
- Quality Certificate - Lot No.05822006
- Quality Certificate - Lot No.33921028
- Quality Certificate - Lot No.28321017