Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96-well EIA/RIA Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, without Lid, Nonsterile
Product Number9017
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
- Not treated (or medium binding) polystyrene surface is hydrophobic in nature and binds biomolecules through passive interactions
- Is suitable primarily for the immobilization of large molecules, such as antibodies, that have large hydrophobic regions that can interact with the surface
- Binding capacity of approximately 250 ng of mouse IgG/cm²
- EIA/RIA plates are tested on lot-to-lot basis and the certification results for each lot are made available upon request by contacting local Corning Life Sciences office
- Recommended working volume of up to 75 to 200 µL
- Conforms to standard microplate footprint and dimensions
- Without lids, lids supplied separately
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 9017 |
Qty./Pk | 25 / Pk |
Qty./Cs | 100 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Clear |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 360 µL |
Recommended Working Volume | 75-200 µL |
Surface Treatment | Not Treated |
Sterile | No |
Lids Included | No |
Product Material | Polystyrene |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32824008
- Quality Certificate - Lot No.32324010
- Quality Certificate - Lot No.30824010
- Quality Certificate - Lot No.30724006
- Quality Certificate - Lot No.30624018
- Quality Certificate - Lot No.30524013
- Quality Certificate - Lot No.28624002
- Quality Certificate - Lot No.28324004
- Quality Certificate - Lot No.28224037
- Quality Certificate - Lot No.28224001
- Quality Certificate - Lot No.28024010
- Quality Certificate - Lot No.27624004
- Quality Certificate - Lot No.25024004
- Quality Certificate - Lot No.24224030
- Quality Certificate - Lot No.22424010
- Quality Certificate - Lot No.22324015
- Quality Certificate - Lot No.22224041
- Quality Certificate - Lot No.21224007
- Quality Certificate - Lot No.20624049
- Quality Certificate - Lot No.18524006
- Quality Certificate - Lot No.12224029
- Quality Certificate - Lot No.10424012
- Quality Certificate - Lot No.10324020
- Quality Certificate - Lot No.09924045
- Quality Certificate - Lot No.05724070
- Quality Certificate - Lot No.05224009
- Quality Certificate - Lot No.33123052
- Quality Certificate - Lot No.33023008
- Quality Certificate - Lot No.32123005
- Quality Certificate - Lot No.29023029