Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® BioCoat® Collagen I 100 mm TC-treated Culture Dishes, 10/Pack, 40/Case
Product Number356450
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Corning® BioCoat™ products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 6 months from date of shipment
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 356450 |
Qty./Pk | 10 / Pk |
Qty./Cs | 40 / Cs |
Brand | Corning® |
Cell Growth Area | 58.1 cm² |
Storage | 4°- 30°C |
Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.33724011
- Quality Certificate - Lot No.28124022
- Quality Certificate - Lot No.23924018
- Quality Certificate - Lot No.21924019
- Quality Certificate - Lot No.21224027
- Quality Certificate - Lot No.18324026
- Quality Certificate - Lot No.12424010
- Quality Certificate - Lot No.03224035
- Quality Certificate - Lot No.02524020
- Quality Certificate - Lot No.00824017
- Quality Certificate - Lot No.34923003
- Quality Certificate - Lot No.34223009
- Quality Certificate - Lot No.33523005
- Quality Certificate - Lot No.30323010
- Quality Certificate - Lot No.29923006
- Quality Certificate - Lot No.27123005
- Quality Certificate - Lot No.25423005
- Quality Certificate - Lot No.20823010
- Quality Certificate - Lot No.18723007
- Quality Certificate - Lot No.17723007
- Quality Certificate - Lot No.15023015
- Quality Certificate - Lot No.11723006
- Quality Certificate - Lot No.10023008
- Quality Certificate - Lot No.05823005
- Quality Certificate - Lot No.03723014
- Quality Certificate - Lot No.01623012
- Quality Certificate - Lot No.33122006
- Quality Certificate - Lot No.31422006
- Quality Certificate - Lot No.28022003
- Quality Certificate - Lot No.25222006