Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® Lymphocyte Serum-free Medium, KBM 581
Product Number88-581-CM

The use of T-lymphocytes in adaptive immunotherapy is emerging as an important tool in the treatment of cancer and other clinical applications. Corning's® Lymphocyte Serum Free Medium (88-581-CM) supports the proliferation and activation of lymphocytes, including tumor infiltrating lymphocytes (TIL), Cytokine-Induced Killer (CIK) cells and Natural Killer (NK) cells. There is technical data to support the use in CAR-T as well as several other important immunotherapy applications. The 88-581-CM medium is specialized for both activation and expansion of human CIK cells. This enhanced version contains more nutrients, shows improved proliferation capacity, and produces a higher ratio of CIK cells (CD3+ CD56+).
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
Added to Your Shopping Cart
Details
Product Number | 88-581-CM |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Size | 1000 mL |
Storage | 2°C to 8°C |
Format | Liquid |
Storage Recommendation | 2°C to 8°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.88581CM644
- Quality Certificate - Lot No.88581CM643
- Quality Certificate - Lot No.88581CM642
- Quality Certificate - Lot No.88581CM641
- Quality Certificate - Lot No.88581CM640
- Quality Certificate - Lot No.88581CM639
- Quality Certificate - Lot No.88581CM638
- Quality Certificate - Lot No.88581CM637
- Quality Certificate - Lot No.88581CM635
- Quality Certificate - Lot No.88581CM634