Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Corning® 500 mL Polycarbonate Erlenmeyer Flask with 1/8 Dip Tube, Male Luer Lock, Sterile, 1/bag, 2/case
Product Number11425

Learn More

Disclaimer: This product is not intended to mitigate the presence of microorganisms on surfaces or in the environment, where such organisms can be deleterious to humans or the environment.
Corning closed system Erlenmeyer flasks will enhance the productivity of your shaker culture operations when adding or removing medium and cells. Flask is made from optically clear polycarbonate and is preassembled with an aseptic transfer cap. Unit is sterilized by gamma radiation.
Flask:
- Polycarbonate construction: USP Class VI material
- Molded-in graduations for accuracy (+/-5%)
Aseptic Transfer Cap:
- Chemically resistant, heat-sealable, heat-sealable, flexible tubing, 1/8” ID, 1/4” OD
- Male Luer Lok Disconnect
- 36” tubing length, with connector

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
In Stock
Product Number | 11425 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Cap Style | Aseptic transfer caps |
Cap Material | Polypropylene |
Cap Color | Orange |
Feature | Disposable |
Capacity | 500 mL |
Flask Style | Erlenmeyer |
Top Style | Threaded |
Baffles | No |
- Quality Certificate - Lot No.05625046
- Quality Certificate - Lot No.03525023
- Quality Certificate - Lot No.02825030
- Quality Certificate - Lot No.33024030
- Quality Certificate - Lot No.30924036
- Quality Certificate - Lot No.29924033
- Quality Certificate - Lot No.21324055
- Quality Certificate - Lot No.18524011
- Quality Certificate - Lot No.05424020
- Quality Certificate - Lot No.34823034
- Quality Certificate - Lot No.18023016
- Quality Certificate - Lot No.15723056
- Quality Certificate - Lot No.13723035
- Quality Certificate - Lot No.09423043
- Quality Certificate - Lot No.05323015
- Quality Certificate - Lot No.03823024
- Quality Certificate - Lot No.00523041
- Quality Certificate - Lot No.34022008
- Quality Certificate - Lot No.31322028
- Quality Certificate - Lot No.29922005
- Quality Certificate - Lot No.26522006
- Quality Certificate - Lot No.22122023
- Quality Certificate - Lot No.04522036
- Quality Certificate - Lot No.25821005
- Quality Certificate - Lot No.24321031
- Quality Certificate - Lot No.15321006
- Quality Certificate - Lot No.08421033
- Quality Certificate - Lot No.08121004
- Quality Certificate - Lot No.06721011
- Quality Certificate - Lot No.02021035