Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Single Metric Scale, 250 mL Graduated Cylinder, TD
Product Number3024-250

These PYREX® 250 mL graduated cylinders are calibrated (TD) and have white enamel graduations. Supplied with plastic bumper guards to reduce accidental breakage. For replacement bumper guards see Cat. No. 3066.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 3024-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 250 mL |
Cylinder Scale | Single Metric - To Deliver |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 2 mL |
Height | 340 mm (approx.) |
O.D. | 39 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 2 mL |
Top Style | Pourout |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21025017
- Quality Certificate - Lot No.12825028
- Quality Certificate - Lot No.09425041
- Quality Certificate - Lot No.01425016
- Quality Certificate - Lot No.31224038
- Quality Certificate - Lot No.24724012
- Quality Certificate - Lot No.10924019
- Quality Certificate - Lot No.08224026
- Quality Certificate - Lot No.03924033
- Quality Certificate - Lot No.22723065
- Quality Certificate - Lot No.34922002
- Quality Certificate - Lot No.24922024
- Quality Certificate - Lot No.21522029
- Quality Certificate - Lot No.18322025
- Quality Certificate - Lot No.13222001
- Quality Certificate - Lot No.07622043
- Quality Certificate - Lot No.34321022
- Quality Certificate - Lot No.30121058
- Quality Certificate - Lot No.25121156
- Quality Certificate - Lot No.22821056
- Quality Certificate - Lot No.18821061
- Quality Certificate - Lot No.07121029
- Quality Certificate - Lot No.04921048
- Quality Certificate - Lot No.01321013
- Quality Certificate - Lot No.31720023
- Quality Certificate - Lot No.13620032
- Quality Certificate - Lot No.11120059
- Quality Certificate - Lot No.06520040
- Quality Certificate - Lot No.03120066
- Quality Certificate - Lot No.35119061