
Corning® BioCoat® Poly-L-Lysine 12 mm #1 German Glass Coverslip, 40/Pack, 80/Case
Product Number354085

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning® BioCoat™ 12mm #1 German Glass coverslip with a uniform application of Poly-L-Lysine. 40/pack, 80/case. Corning BioCoat products are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.
Shelf life: >= 3 months from date of shipment

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
This product is non-returnable. If you have any questions, please contact us immediately.
¥39,400 per case
Added to Your Shopping Cart
Details
Product Number | 354085 |
Qty./Pk | 80 / Pk |
Qty./Cs | 80 / Cs |
Brand | Corning® |
Size | 12 mm |
Storage | 2° - 8°C |
Surface Coating | Poly-L-Lysine |
Specifications Documents