
Corning® BioCoat® Collagen I 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap
Product Number354485

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Corning BioCoat products come in a variety of pre-coated options and are an ideal solution for enhanced cell attachment and growth of a variety of primary cells and transformed cells in serum-free or serum-containing cultures. Corning offers custom coating capabilities.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$98.53 per case
Added to Your Shopping Cart
Details
Product Number | 354485 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Flask Shape | Rectangular |
Neck Style | Canted |
Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24724023
- Quality Certificate - Lot No.22524039
- Quality Certificate - Lot No.19124026
- Quality Certificate - Lot No.16924019
- Quality Certificate - Lot No.12724025
- Quality Certificate - Lot No.11324023
- Quality Certificate - Lot No.09224027
- Quality Certificate - Lot No.08624026
- Quality Certificate - Lot No.07224014
- Quality Certificate - Lot No.04324044
- Quality Certificate - Lot No.03024009
- Quality Certificate - Lot No.01524004
- Quality Certificate - Lot No.34923006
- Quality Certificate - Lot No.34223008
- Quality Certificate - Lot No.31723008
- Quality Certificate - Lot No.21923020
- Quality Certificate - Lot No.20523005
- Quality Certificate - Lot No.12823014
- Quality Certificate - Lot No.18922013
- Quality Certificate - Lot No.18222023
- Quality Certificate - Lot No.15422015
- Quality Certificate - Lot No.12622035
- Quality Certificate - Lot No.11222016
- Quality Certificate - Lot No.08422010
- Quality Certificate - Lot No.35721008
- Quality Certificate - Lot No.27421013
- Quality Certificate - Lot No.23921010
- Quality Certificate - Lot No.18321010
- Quality Certificate - Lot No.17621012
- Quality Certificate - Lot No.16921015