
PYREX® 250 mL Low Actinic Narrow Mouth Erlenmeyer Flask with PYREX® Standard Taper Stopper
Product Number55020-250

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | 55020-250 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Top Style | Standard Taper Stopper |
Neck Style | Narrow mouth |
Feature | Reusable |
Standard Taper Stopper No. | 27 |
Height | 140 mm (approx.) |
O.D. | 82 mm (approx.) |
Flask Style | Erlenmeyer |
Flask Feature | Low actinic |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19725012
- Quality Certificate - Lot No.10025001
- Quality Certificate - Lot No.06325010
- Quality Certificate - Lot No.34124050
- Quality Certificate - Lot No.32824006
- Quality Certificate - Lot No.28224021
- Quality Certificate - Lot No.24924015
- Quality Certificate - Lot No.19224454
- Quality Certificate - Lot No.13624222
- Quality Certificate - Lot No.09224083
- Quality Certificate - Lot No.05924167
- Quality Certificate - Lot No.30023001
- Quality Certificate - Lot No.24323042
- Quality Certificate - Lot No.19223075
- Quality Certificate - Lot No.31322058
- Quality Certificate - Lot No.25222021
- Quality Certificate - Lot No.22922001
- Quality Certificate - Lot No.18622033
- Quality Certificate - Lot No.17122053
- Quality Certificate - Lot No.05922045
- Quality Certificate - Lot No.33821030
- Quality Certificate - Lot No.31321054
- Quality Certificate - Lot No.16721041
- Quality Certificate - Lot No.10221033
- Quality Certificate - Lot No.04021023
- Quality Certificate - Lot No.12720007
- Quality Certificate - Lot No.29019005
- Quality Certificate - Lot No.22719074
- Quality Certificate - Lot No.19619022
- Quality Certificate - Lot No.04219080