Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 10 µL Microvolume Gel Loading Pipet Tips, Flat, Clear, Nonsterile, Rack Pack, 200 Tips/Rack, 2 Racks/Case
Product NumberTGL-10FT-17-R

Axygen® Gel Loading Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brand of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. Available in either flat or round versions, with different outer diameters for different gel thickness.
- Designed for removing bands from agarose gel
- One handed operation
- Push button gel release
- Ejector button tip release
- Avoid cross contamination
- Tips fit standard 1000 µL pipettors
- These polypropylene tips are RNase-/DNase-free.
- Nonpyrogenic
- Nonsterile
- OD value: 0.17mm
Added to Your Shopping Cart
Details
Product Number | TGL-10FT-17-R |
数量/包 | 200 /包 |
数量/箱 | 400 /箱 |
品牌 | Axygen® |
包装规格 | 200支吸头/盒,2盒/箱 |
容量 | 10 µL |
容积范围 | 0.1 - 10 µL |
无菌 | 否 |
可高压灭菌 | 是 |
颜色 | 透明 |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.34824000
- Quality Certificate - Lot No.29524000
- Quality Certificate - Lot No.26824000
- Quality Certificate - Lot No.23324000
- Quality Certificate - Lot No.19424000
- Quality Certificate - Lot No.14924000
- Quality Certificate - Lot No.13024000
- Quality Certificate - Lot No.10824000
- Quality Certificate - Lot No.09324000
- Quality Certificate - Lot No.08724000
- Quality Certificate - Lot No.06724000
- Quality Certificate - Lot No.33323000
- Quality Certificate - Lot No.30623000
- Quality Certificate - Lot No.28423000
- Quality Certificate - Lot No.26123000
- Quality Certificate - Lot No.18823000
- Quality Certificate - Lot No.18623000
- Quality Certificate - Lot No.11723000
- Quality Certificate - Lot No.10823000
- Quality Certificate - Lot No.03723000
- Quality Certificate - Lot No.29222000
- Quality Certificate - Lot No.25022000
- Quality Certificate - Lot No.20122000
- Quality Certificate - Lot No.09822000
- Quality Certificate - Lot No.30821000
- Quality Certificate - Lot No.11321000
- Quality Certificate - Lot No.06721000
- Quality Certificate - Lot No.36520000
- Quality Certificate - Lot No.27920000
- Quality Certificate - Lot No.22420000