text.skipToContent text.skipToNavigation

Corning® 96-well Black/Clear and White/Clear Bottom Polystyrene Microplates

E-mail

  • Bottoms are 60% thinner than conventional polystyrene microplates, resulting in lower background fluorescence and enabling readings down to 340 nm.
  • Opaque walls prevent well-to-well cross-talk.
  • Optically clear flat bottom permits direct microscopic viewing.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3603 Corning® 96-well Flat Clear Bottom Black Polystyrene TC-treated Microplates, Individually Wrapped, with Lid, Sterile   1 / Pk     48 / Cs     Corning®   € 515,91 per case
3610 Corning® 96-well Flat Clear Bottom White Polystyrene TC-treated Microplates, Individually Wrapped, with Lid, Sterile   1 / Pk     48 / Cs     Corning®   € 584,35 per case
3614 Corning® 96-well Special Optics Flat Clear Bottom Black Polystyrene TC-treated Microplates, 25 per Bag, without Lid, Sterile   25 / Pk     100 / Cs     Corning®   € 1.480,41 per case
3615 Corning® 96-well Black Special Optics w/Clear Flat Bottom Polystyrene Not Treated Microplate, 25 per Bag, No Lid, Nonsterile   25 / Pk     100 / Cs     Corning®   € 1.398,70 per case
3885 Corning® 96 Half Area Well Flat Clear Bottom White Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   € 1.239,92 per case
3886 Corning® 96 Half Area Well Flat Clear Bottom White Polystyrene TC-treated Microplates, 25 per Bag, without Lid, Sterile   25 / Pk     100 / Cs     Corning®   € 1.206,59 per case
3887A Corning® 96 Half Area Well Flat Clear Bottom Black Polystyrene TC-treated Microplates, 25 per Bag, without Lid, Sterile   25 / Pk     100 / Cs     Corning®   € 1.182,87 per case
3903 Corning® 96-well Flat Clear Bottom White Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   € 1.197,91 per case
3904 Corning® 96-well Flat Clear Bottom Black Polystyrene TC-treated Microplates, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   € 1.039,32 per case
3904BC Corning® 96-well Flat Clear Bottom Black Polystyrene TC-treated Microplates, with Generic Bar codes, 20 per Bag, with Lid, Sterile   20 / Pk     100 / Cs     Corning®   € 1.108,40 per case