Corning® 100 mL Reusable Plastic Narrow Mouth Erlenmeyer Flask, Polypropylene with GL-45 PP Screw Cap
产品编号4985P-100
This item will be discontinued when inventory reaches 0. Suggested Replacement: 4985P-125.
Translucent polypropylene flasks are manufactured with blue graduations for reference. The flasks have a screw neck and are supplied with a polypropylene blue cap.
已添加至购物车
缺货
详情
| 产品编号 | 4985P-100 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Neck Style | Narrow mouth |
| Cap Style | Screw cap |
| Cap Material | Polypropylene |
| Thread Finish | 45 |
| Feature | Reusable |
| Capacity | 125 mL |
| Flask Style | Erlenmeyer |
| Top Style | Threaded |
| Graduation Interval | 20 mL |
产品规格文件