![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 60 mm x 15 mm Not TC-treated Treated Bacteriological Petri Dish, 20/Pack, 500/Case
Product Number351007
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![Falcon® 60 mm x 15 mm Not TC-treated Treated Bacteriological Petri Dish, 20/Pack, 500/Case](https://www.corning.com/catalog/cls/products/f/falconBacteriologicalPetriDishes/351007/images/351007_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
Falcon® 60mm x 15mm Falcon® Standard Style Bacteriological Petri Dish, not treated polystyrene, 20/pack, 500/case, sterile
- Durable construction for stable dish manipulation
- Crystal-grade, virgin polystyrene for optical clarity
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 158,72 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 351007 |
Qty./Pk | 20 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Dish Style | Petri |
Petri Dish Style | 60 mm x 15 mm |
Surface Treatment | Not Treated |
Cell Growth Area | 21.29 cm² |
Diameter | 60 mm |
O.D. | 54.81 mm |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Dish Type | Stackable |
Vented | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9354003
- Quality Certificate - Lot No.9353002
- Quality Certificate - Lot No.9352005
- Quality Certificate - Lot No.9352004
- Quality Certificate - Lot No.9350006
- Quality Certificate - Lot No.9293012
- Quality Certificate - Lot No.9288013
- Quality Certificate - Lot No.9254002
- Quality Certificate - Lot No.9252012
- Quality Certificate - Lot No.9249002
- Quality Certificate - Lot No.9246004
- Quality Certificate - Lot No.9244012
- Quality Certificate - Lot No.9235005
- Quality Certificate - Lot No.9231023
- Quality Certificate - Lot No.9228006
- Quality Certificate - Lot No.9227007
- Quality Certificate - Lot No.9197015
- Quality Certificate - Lot No.9177006
- Quality Certificate - Lot No.9175018
- Quality Certificate - Lot No.9172014
- Quality Certificate - Lot No.9171016
- Quality Certificate - Lot No.9168042
- Quality Certificate - Lot No.9163007
- Quality Certificate - Lot No.9161023
- Quality Certificate - Lot No.9160013
- Quality Certificate - Lot No.9154003
- Quality Certificate - Lot No.9142001
- Quality Certificate - Lot No.9134001
- Quality Certificate - Lot No.9132004
- Quality Certificate - Lot No.9128003