
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 0.65 mL Low Binding Snap Cap Microcentrifuge Tube, Polypropylene, Nonsterile, 500/Case
Product Number3206

These Costar® 0.65 mL low binding microcentrifuge tubes feature a bonded polymer technology that reduces protein and nucleic acid binding, resulting in better sample recovery. They are made of natural (uncolored) polypropylene and are RNase-/DNase-free. -Supplied nonsterile and are autoclavable. -External graduations and frosted writing spot for easy sample identification. -Positive seal design allows for repeated opening and closing. -Flat cap surface for convenient labeling. -Withstands a maximum RCF of 17,000xg
€ 47,62 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3206 |
Qty./Pk | 500 / Pk |
Qty./Cs | 500 / Cs |
Brand | Corning® |
Capacity | 0.65 mL |
Tube Style | Microcentrifuge |
Bottom Style | Conical |
Top Style | Snap cap |
Maximum RCF | 17000 xg |
Graduations | Yes |
Color | Natural |
Cap Style | Snap cap |
Cap Material | Polypropylene |
Cap Color | Natural |
Sterile | No |
Self Standing | No |
Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14125000
- Quality Certificate - Lot No.12025000
- Quality Certificate - Lot No.10625000
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.09325000
- Quality Certificate - Lot No.06625000
- Quality Certificate - Lot No.03625000
- Quality Certificate - Lot No.03025000
- Quality Certificate - Lot No.34624000
- Quality Certificate - Lot No.33924000
- Quality Certificate - Lot No.22124000
- Quality Certificate - Lot No.21924000
- Quality Certificate - Lot No.19824000
- Quality Certificate - Lot No.17824000
- Quality Certificate - Lot No.13524000
- Quality Certificate - Lot No.12224000
- Quality Certificate - Lot No.09324000
- Quality Certificate - Lot No.07824000
- Quality Certificate - Lot No.06624000
- Quality Certificate - Lot No.05224000
- Quality Certificate - Lot No.02224000
- Quality Certificate - Lot No.34523000
- Quality Certificate - Lot No.33223000
- Quality Certificate - Lot No.32023000
- Quality Certificate - Lot No.25623000
- Quality Certificate - Lot No.25023000
- Quality Certificate - Lot No.23623000
- Quality Certificate - Lot No.22323000
- Quality Certificate - Lot No.20923000
- Quality Certificate - Lot No.18423000