Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 14 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, Individually Wrapped, 500/Case
Product Number352001
Learn More
Falcon® 17x100mm, 14 mL polystyrene round bottom test tubes have a 1,400 RCF rating. These sterile tubes are individually packaged and come with dual-position polyethylene snap caps, which offer both vented and fully closed positions. Packed 500 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 152,10 per case
Less than 10 in Stock
Product Number | 352001 |
Qty./Pk | 1 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Tube Style | Test |
Cap Color | Natural |
Graduations | No |
Capacity | 14 mL |
Sterile | Yes |
O.D. | 17 mm |
Product Material | Polystyrene |
Application | Diagnostics |
- Quality Certificate - Lot No.32224017
- Quality Certificate - Lot No.32224016
- Quality Certificate - Lot No.32124024
- Quality Certificate - Lot No.32024029
- Quality Certificate - Lot No.31924038
- Quality Certificate - Lot No.31824048
- Quality Certificate - Lot No.31724037
- Quality Certificate - Lot No.31624112
- Quality Certificate - Lot No.31524012
- Quality Certificate - Lot No.31424018
- Quality Certificate - Lot No.31324029
- Quality Certificate - Lot No.31224034
- Quality Certificate - Lot No.31124034
- Quality Certificate - Lot No.31024040
- Quality Certificate - Lot No.30924050
- Quality Certificate - Lot No.30624017
- Quality Certificate - Lot No.29924021
- Quality Certificate - Lot No.29824040
- Quality Certificate - Lot No.29724046
- Quality Certificate - Lot No.29724034
- Quality Certificate - Lot No.29524104
- Quality Certificate - Lot No.28724012
- Quality Certificate - Lot No.27424009
- Quality Certificate - Lot No.27324010
- Quality Certificate - Lot No.27024036
- Quality Certificate - Lot No.25724017
- Quality Certificate - Lot No.25624058
- Quality Certificate - Lot No.25624030
- Quality Certificate - Lot No.25524035
- Quality Certificate - Lot No.25424045