Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 19 mL Round Bottom Polystyrene Test Tube, with Screw Cap, Sterile, Individually Wrapped, 500/Case
Product Number352045
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Falcon® 16x150mm, 19 mL polystyrene round bottom test tubes have a 1,400 RCF rating. Each sterile tube comes with a screw cap and is individually packed, 500 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 215,44 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 352045 |
Qty./Pk | 1 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Tube Style | Test |
Cap Color | Black |
Graduations | No |
Capacity | 19 mL |
Sterile | Yes |
O.D. | 16 mm |
Product Material | Polystyrene |
Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32924015
- Quality Certificate - Lot No.32824027
- Quality Certificate - Lot No.32724032
- Quality Certificate - Lot No.30224059
- Quality Certificate - Lot No.14224042
- Quality Certificate - Lot No.34123019
- Quality Certificate - Lot No.32022039
- Quality Certificate - Lot No.31822038
- Quality Certificate - Lot No.31522029
- Quality Certificate - Lot No.31522028
- Quality Certificate - Lot No.31322033
- Quality Certificate - Lot No.30422046
- Quality Certificate - Lot No.30122013
- Quality Certificate - Lot No.29322007
- Quality Certificate - Lot No.22422035
- Quality Certificate - Lot No.22821055
- Quality Certificate - Lot No.07921048
- Quality Certificate - Lot No.04021007
- Quality Certificate - Lot No.03921037
- Quality Certificate - Lot No.03921036
- Quality Certificate - Lot No.03921035
- Quality Certificate - Lot No.03921034
- Quality Certificate - Lot No.03021047
- Quality Certificate - Lot No.02521039
- Quality Certificate - Lot No.02521038
- Quality Certificate - Lot No.02521037
- Quality Certificate - Lot No.02421027
- Quality Certificate - Lot No.35620033
- Quality Certificate - Lot No.32020021
- Quality Certificate - Lot No.31720078