Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 96孔吸头,165µL,透明,带滤芯,无菌,纸质底部,SLAS标准吸头盒
Product NumberFXF-180-R-PB
- 吸头规格:96吸头
- 吸头容量范围:5 μL至250 μL
- 吸头材质:透明聚丙烯
- 不含RNase/DNase/人gDNA
- 无热原
- 可选择:
- 带或不带防气溶胶滤芯
- 非灭菌或灭菌
- 标准或Axygen® Maxymum Recovery® 表面 - 适配头:AP-96、MP20、MP200
- 吸头盒规格:ANSI/SLAS
- 吸头盒材质:聚丙烯
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | FXF-180-R-PB |
| 数量/包 | 960 /包 |
| 数量/箱 | 4800 /箱 |
| 品牌 | Axygen® |
| 系列 | FX |
| 模型 | Biomek |
| 吸头特性 | Standard |
| 吸头形状 | 圆形 |
| 吸头 | Standard |
| 兼容性 | Beckman Coulter |
| 结合模型使用 | Beckman Coulter |
| 包装 | 符合SBS标准的盒 |
| 包装配置 | Single Rack |
| 吸头规格 | 96支吸头/盒 |
| 件/箱 | 50 Racks/Case |
| 最大容量/孔 | 180 µL |
| 应用 | 诊断 |
| 过滤器 | 是 |
| 无菌 | 否 |
| 可高压灭菌 | 没有 |
| Color | Clear |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.09122027
- Quality Certificate - Lot No.14720008
- Quality Certificate - Lot No.14620014
- Quality Certificate - Lot No.11320061
- Quality Certificate - Lot No.27719065
- Quality Certificate - Lot No.18519021
- Quality Certificate - Lot No.18319013
- Quality Certificate - Lot No.18219280
- Quality Certificate - Lot No.18219033
- Quality Certificate - Lot No.10619006
- Quality Certificate - Lot No.10519047
- Quality Certificate - Lot No.27217014
- Quality Certificate - Lot No.18317013
- Quality Certificate - Lot No.18117012
- Quality Certificate - Lot No.17917011
- Quality Certificate - Lot No.17717010
- Quality Certificate - Lot No.17517009
- Quality Certificate - Lot No.17417008
- Quality Certificate - Lot No.17317007
- Quality Certificate - Lot No.17017006
- Quality Certificate - Lot No.16517005
- Quality Certificate - Lot No.16317004
- Quality Certificate - Lot No.16217003
- Quality Certificate - Lot No.15717002
- Quality Certificate - Lot No.15617001
- Quality Certificate - Lot No.03717358
- Quality Certificate - Lot No.03017358
- Quality Certificate - Lot No.33316358
- Quality Certificate - Lot No.29916358
- Quality Certificate - Lot No.28416358