
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1-200 µL Round 0.5 mm Thick Gel-Loading Pipet Tips, Natural, Nonsterile, 200 Tips/Rack, 2 Racks/Case, 400 Tips/Case
Product Number4853

Corning® gel-loading polypropylene pipet tips feature a round 0.5mm thick capillary end that allows easy access into vertical and horizontal electrophoresis gels. . Please check our Technical Information Listing on our Technical Information Listing for our Pipet Tip Compatibility Guide for additional pipet tip fit information. Tips are 83mm in length and have a total capacity of 200 µL-200 tips/rack-Nonsterile, RNase-/DNase-free, nonpyrogenic and trace metal-free.
€ 94,54 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4853 |
Qty./Pk | 200 / Pk |
Qty./Cs | 400 / Cs |
Brand | Corning® |
Tip Format | 200 Tips/Rack |
Capacity | 200 µL |
Volume Range | 1 - 200 µL |
Sterile | No |
Autoclavable | Yes |
Length | 83 mm |
Color | Natural |
Feature | Disposable |
End Thickness | 0.5 mm |
Specifications Documents