Corning® Fetal Bovine Serum, 500 mL, Premium, Australia Origin (Heat Inactivated & Gamma Irradiated)
Product Number35-106-CV
- Fetal Bovine Serum, Australian Origin.
- Collected at government registered facilities in Australia.
- Exported from the country of origin accompanied with a Veterinarian Health Certificate and imported under a USDA-APHIS issued import permit.
- True pooled and is triple 0.1 micron sterile filtered that passes sterility, mycoplasma, and 9CFR viral testing requirements.
- Validated process used to heat inactivate serum at 56°C ± 2°C for 30 minutes via bulk inactivation of entire lot in the pooling tank or individual bottles in a water bath.
- Validated process used to gamma irradiate serum within one of two separate dose ranges: 25-40 kGy and 30-45 kGy.
- Granted a Certificate of Suitability, R0-CEP 2020-127, by the European Directorate for the Quality of Medicines (EDQM).
This product is non-returnable. If you have any questions, please contact us immediately.
€ 1.247,75 per each
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 35-106-CV |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Ea |
| Brand | Corning® |
| Weight | 1.4 lbs. |
| Size | 500 mL |
| Shelf Life | 60 months |
| Storage | -40°C to -10°C |
| Format | Liquid |
| Species | Bovine, Bos taurus |
| Source | Australian Origin |
| Type | Fetal |
| Treatment | Heat Inactivated & Gamma Irradiated |
| Sterile | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14923002
- Quality Certificate - Lot No.09022001
- Quality Certificate - Lot No.04122002
- Quality Certificate - Lot No.04122001
- Quality Certificate - Lot No.03822001
- Quality Certificate - Lot No.03522001
- Quality Certificate - Lot No.29121001
- Quality Certificate - Lot No.16020001
- Quality Certificate - Lot No.01420003
- Quality Certificate - Lot No.00220001
- Quality Certificate - Lot No.32519004
- Quality Certificate - Lot No.35106001