
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 1536-well Black High Base Cyclic Olefin Copolymer Not Treated Microplate, 10 per Bag, without Lid, with Bar Code on Short Side, Nonsterile
Product Number4371

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- No logo or lettering for improved heat sealing and ease of liquid handling
- Raised well bottoms for higher sensitivity
- Excellent signal dynamic range due to low background fluorescence and enhanced signal intensity
- Superior flatness minimizes variability within a plate and between plates
- Flat bottom wells are compatible with automated dispensers including the PerkinElmer FlexDrop™
- Working volume of up to 10µL
- Bar coded on the short side of the microplate

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 1.161,21 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 4371 |
Qty./Pk | 10 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 1536-well |
Plate Color | Black |
Well Bottom | Flat |
Well Volume | 12.5 µL |
Surface Treatment | Not Treated |
Sterile | No |
Lids Included | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22225006
- Quality Certificate - Lot No.21125003
- Quality Certificate - Lot No.06525033
- Quality Certificate - Lot No.09824010
- Quality Certificate - Lot No.26922003
- Quality Certificate - Lot No.07620030
- Quality Certificate - Lot No.23819055
- Quality Certificate - Lot No.21819007
- Quality Certificate - Lot No.05719016
- Quality Certificate - Lot No.02819010
- Quality Certificate - Lot No.28917049