
Corning® CellBIND® 96-well Flat Clear Bottom Black Polystyrene Microplates, with Lid, Sterile
产品编号3340

- Flat bottoms with 360 µL total volume
- Recommended working volumes of 75 to 200 µL
- Corning® CellBIND® surface treated for optimal cell attachment
- Nonreversible lids with condensation rings to reduce contamination
- Sterilized by gamma radiation and nonpyrogenic
- Individual alphanumeric codes for well identification

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
产品编号 | 3340 |
Qty./Pk | 5 / Pk |
Qty./Cs | 50 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Plate Feature | Standard |
Plate Color | Clear bottom black |
Well Bottom | Flat |
Well Bottom Color | Clear |
Well Volume | 360 µL |
Cell Growth Area | 0.32 cm² (approx.) |
Recommended Medium Well Volume | 100 - 200 µL |
Recommended Working Volume | 75-200 µL |
Sterile | Yes |
Lids Included | Yes |
产品规格文件