
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® HTS Transwell®-24-well Permeable Support with 0.4 µm Pore Polyester Membrane and 6.5 mm Inserts, Sterile
Product Number3378

- Treated for optimal cell attachment
- 0.4 µm pore polyester membrane
- 12 HTS Transwell-24 units loaded trays
- Reservoirs may be purchased separately (catalog number 3395)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 1.541,92 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3378 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | Corning® |
Plate Format | 24-well |
Cell Growth Area | 0.33 cm² (approx.) |
Recommended Medium Well Volume | 0.6 mL |
Recommended Medium Insert Volume | 0.1 mL |
Sterile | Yes |
Membrane Material | Polyester (PET) |
Membrane Pore Size | 0.4 µm |
Membrane Diameter | 6.5 mm |
Application | Air-Liquid Interface (ALI) Cultures |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19725037
- Quality Certificate - Lot No.19625031
- Quality Certificate - Lot No.19525021
- Quality Certificate - Lot No.19225030
- Quality Certificate - Lot No.19125040
- Quality Certificate - Lot No.19025076
- Quality Certificate - Lot No.18925052
- Quality Certificate - Lot No.18825043
- Quality Certificate - Lot No.18325057
- Quality Certificate - Lot No.18325012
- Quality Certificate - Lot No.18125043
- Quality Certificate - Lot No.15925008
- Quality Certificate - Lot No.13225028
- Quality Certificate - Lot No.13125005
- Quality Certificate - Lot No.13025004
- Quality Certificate - Lot No.12125056
- Quality Certificate - Lot No.12025056
- Quality Certificate - Lot No.10925009
- Quality Certificate - Lot No.10825037
- Quality Certificate - Lot No.10725043
- Quality Certificate - Lot No.10625042
- Quality Certificate - Lot No.06525005
- Quality Certificate - Lot No.06425003
- Quality Certificate - Lot No.06225052
- Quality Certificate - Lot No.04425050
- Quality Certificate - Lot No.04225046
- Quality Certificate - Lot No.02625003
- Quality Certificate - Lot No.02425034
- Quality Certificate - Lot No.02325025
- Quality Certificate - Lot No.33824013