
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® HTS Transwell®-96 Permeable Support with 8.0 µm Pore Polyester Membrane, 2 per Case, Sterile
Product Number3374

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- HTS Transwell®-96 permeable supports have an array of 96 wells with permeable inserts connected by a rigid robotics-friendly tray
- Product includes: HTS Transwell®-96 permeable support insert, receiver plate (96 wells for growth or assay steps) and 1 sterile lid; 2 sets per case
- 8.0 µm pores size PET (polyester) membrane
- Membrane area for cell growth or cell migration is 0.143 cm² which is 20-50% greater than other brands
- Large apical and basolateral access ports
- Automation optimized design with multi-channel feeder ports, improved gripping surface and bar coding
- All membranes are treated for cell attachment
- Receiver plates are untreated
- Lid – minimizes evaporation and protects against contamination

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 201,50 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3374 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | Corning® |
Plate Format | 96-well |
Cell Growth Area | 0.143 cm² (approx.) |
Recommended Medium Well Volume | 0.235 mL |
Recommended Medium Insert Volume | 0.075 mL |
Sterile | Yes |
Membrane Material | Polyester (PET) |
Membrane Pore Size | 8 µm |
Membrane Diameter | 4.26 mm |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.21025021
- Quality Certificate - Lot No.29524007
- Quality Certificate - Lot No.23924060
- Quality Certificate - Lot No.23924038
- Quality Certificate - Lot No.20024047
- Quality Certificate - Lot No.20024007
- Quality Certificate - Lot No.17624021
- Quality Certificate - Lot No.17524022
- Quality Certificate - Lot No.33423010
- Quality Certificate - Lot No.30523003
- Quality Certificate - Lot No.28623001
- Quality Certificate - Lot No.27723015
- Quality Certificate - Lot No.21323051
- Quality Certificate - Lot No.19423015
- Quality Certificate - Lot No.17423008
- Quality Certificate - Lot No.16523043
- Quality Certificate - Lot No.24922051
- Quality Certificate - Lot No.24922023
- Quality Certificate - Lot No.21722052
- Quality Certificate - Lot No.15322060
- Quality Certificate - Lot No.13022037
- Quality Certificate - Lot No.07322019
- Quality Certificate - Lot No.33621040
- Quality Certificate - Lot No.31921032
- Quality Certificate - Lot No.16421018
- Quality Certificate - Lot No.01821027
- Quality Certificate - Lot No.01421053
- Quality Certificate - Lot No.29020029
- Quality Certificate - Lot No.28720017
- Quality Certificate - Lot No.28320035