text.skipToContent text.skipToNavigation

Corning® HTS Transwell®-96 Reservoir Plate, Not Treated, Sterile

Product Number3383

E-mail
  • Product is an accessory for the HTS Transwell®-96 Permeable Support system
  • Open plate for cell growth and feeding stage, sterile, not treated (for cell attachment)
  • Removable sterile media stabilizer included to minimize sloshing during movement of plates
  • Used to minimize contamination when change of media is needed or to prevent cross contamination when media type is switched during cell growth step
  • When used with HTS Transwell®-96 unit, the tray allows for convenient multi-channel pipet access (manual or automated) along the A1- A8 side
  • SBS standard footprint
  • Sterile lid included with each tray

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


84,57 € per case

Details
Product Number   3383
Qty./Pk   10 / Pk  
Qty./Cs   10 / Cs  
Brand   Corning®  
Application   Air-Liquid Interface (ALI) Cultures  
Specifications Documents