
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 15 mm Netwell™ Insert with 74 µm Mesh Size Polyester Membrane, Sterile
Product Number3477

- These 15mm diameter Netwell inserts have 74µm polyester mesh bottoms attached to polystyrene rings or housing
- They are used as tissue carriers, supports and strainers for culture of small organs, tissue slices or explants at the air-media interface
- Handy carriers are available for immunocytochemical staining of tissue slices (sold separately)
- Provides coarse filtration of tissue homogenates, cell suspensions and microcarriers
- Supplied sterile and pre-loaded in 12-well microplates
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
495,38 € per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3477 |
Qty./Pk | 12 / Pk |
Qty./Cs | 48 / Cs |
Brand | Corning® |
Specifications Documents
Compatible Accessories

Corning® Netwell™ 12-well Carrier Kit for 15 mm Inserts, Nonsterile
3520Out of Stock
€175.38 per case
Available Certificates
- Quality Certificate - Lot No.16625012
- Quality Certificate - Lot No.16425007
- Quality Certificate - Lot No.12225047
- Quality Certificate - Lot No.11925048
- Quality Certificate - Lot No.05525043
- Quality Certificate - Lot No.05025005
- Quality Certificate - Lot No.36224007
- Quality Certificate - Lot No.28824020
- Quality Certificate - Lot No.22824008
- Quality Certificate - Lot No.19624010
- Quality Certificate - Lot No.13124035
- Quality Certificate - Lot No.13024003
- Quality Certificate - Lot No.05924027
- Quality Certificate - Lot No.35423005
- Quality Certificate - Lot No.35223037
- Quality Certificate - Lot No.30323018
- Quality Certificate - Lot No.24023029
- Quality Certificate - Lot No.23723024
- Quality Certificate - Lot No.23623032
- Quality Certificate - Lot No.11423069
- Quality Certificate - Lot No.11123009
- Quality Certificate - Lot No.01023047
- Quality Certificate - Lot No.00923059
- Quality Certificate - Lot No.00623010
- Quality Certificate - Lot No.00523047
- Quality Certificate - Lot No.00523006
- Quality Certificate - Lot No.00423012
- Quality Certificate - Lot No.00323003
- Quality Certificate - Lot No.34722014
- Quality Certificate - Lot No.34622045