
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 24 mm Netwell™ Insert with 440 µm Mesh Size Polyester Membrane, Sterile
Product Number3480

- These 24mm diameter Netwell inserts have 440µm polyester mesh bottoms attached to polystyrene to rings or housing
- They are used as tissue carriers, supports and strainers for culture of small organs, tissue slices or explants at the air-media interface
- Handy carriers are available for immunocytochemical staining of tissue slices (sold separately)
- Provides coarse filtration of tissue homogenates, cell suspensions and microcarriers
- Supplied sterile and pre-loaded in 6-well microplates
- 24mm Netwell inserts fit in Corning 50 mL plastic centrifuge tubes
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 462,08 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 3480 |
Qty./Pk | 6 / Pk |
Qty./Cs | 48 / Cs |
Brand | Corning® |
Specifications Documents
Compatible Accessories

Corning® Netwell™ 6-well Carrier Kit for 24 mm Inserts, Nonsterile
3521Out of Stock
€ 170,44 per case
Available Certificates
- Quality Certificate - Lot No.14925008
- Quality Certificate - Lot No.06325026
- Quality Certificate - Lot No.17924035
- Quality Certificate - Lot No.17724029
- Quality Certificate - Lot No.17524026
- Quality Certificate - Lot No.29923004
- Quality Certificate - Lot No.24423021
- Quality Certificate - Lot No.16723027
- Quality Certificate - Lot No.10823017
- Quality Certificate - Lot No.00223060
- Quality Certificate - Lot No.00223034
- Quality Certificate - Lot No.35422024
- Quality Certificate - Lot No.35422020
- Quality Certificate - Lot No.10122048
- Quality Certificate - Lot No.09822030
- Quality Certificate - Lot No.16821015
- Quality Certificate - Lot No.16221057
- Quality Certificate - Lot No.16021029
- Quality Certificate - Lot No.09921061
- Quality Certificate - Lot No.09821029
- Quality Certificate - Lot No.09721020
- Quality Certificate - Lot No.09721006
- Quality Certificate - Lot No.04021065
- Quality Certificate - Lot No.27520035
- Quality Certificate - Lot No.27520022
- Quality Certificate - Lot No.26720024
- Quality Certificate - Lot No.26520067
- Quality Certificate - Lot No.32519030
- Quality Certificate - Lot No.32419024
- Quality Certificate - Lot No.08719018