
Corning® 12 mm Snapwell™ Insert with 0.4 µm Pore Polycarbonate Membrane, Sterile
Product Number3407


- A modified Transwell permeable support containing a 12mm diameter 0.4 µm pore polycarbonate membrane supported by a detachable ring
- Once cells are grown to confluence on the Snapwell insert, the ring can be placed in a vertical or horizontal diffusion chamber. [Diffusion Chambers are available through Harvard Apparatus (www.harvardapparatus.com)]
- Packaged in 6 well plates

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 248,69 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3407 |
Qty./Pk | 6 / Pk |
Qty./Cs | 24 / Cs |
Brand | Corning® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.16325043
- Quality Certificate - Lot No.16225002
- Quality Certificate - Lot No.12125010
- Quality Certificate - Lot No.10625015
- Quality Certificate - Lot No.06625029
- Quality Certificate - Lot No.04425005
- Quality Certificate - Lot No.02725001
- Quality Certificate - Lot No.02125001
- Quality Certificate - Lot No.36424017
- Quality Certificate - Lot No.32624015
- Quality Certificate - Lot No.29624024
- Quality Certificate - Lot No.19624012
- Quality Certificate - Lot No.14924048
- Quality Certificate - Lot No.12424004
- Quality Certificate - Lot No.12024021
- Quality Certificate - Lot No.09924055
- Quality Certificate - Lot No.06724065
- Quality Certificate - Lot No.02524025
- Quality Certificate - Lot No.02424050
- Quality Certificate - Lot No.36023014
- Quality Certificate - Lot No.35323004
- Quality Certificate - Lot No.34923002
- Quality Certificate - Lot No.33523002
- Quality Certificate - Lot No.33323058
- Quality Certificate - Lot No.30423077
- Quality Certificate - Lot No.30023001
- Quality Certificate - Lot No.29623050
- Quality Certificate - Lot No.29323003
- Quality Certificate - Lot No.27623014
- Quality Certificate - Lot No.26923016