More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
100 mL Accutase® Cell Detachment Solution, Liquid
Product Number25-058-CI
Accutase is useful for the routine detachment of cells from standard tissue culture plasticware and adhesion coated plasticware, including our selection of Advanced Surface coated plasticware.
- Efficient, with gentle detachment of adherent cells within minutes
- An alternative to Trypsin
- Able to eliminate neutralization or wash steps
- Accutase does not contain mammalian or bacterial derived products.
Complete Certificate of Analysis available for each production lot, along with full formulation information
Manufactured in a facility that is FDA registered. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
€ 47,25 per each
Added to Your Shopping Cart
In Stock
Details
Product Number | 25-058-CI |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Ea |
Brand | Corning® |
Weight | 1 mg |
Storage | -25°C to -15°C |
Application | Air-Liquid Interface (ALI) Cultures |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25058074
- Quality Certificate - Lot No.25058073
- Quality Certificate - Lot No.25058072
- Quality Certificate - Lot No.25058071
- Quality Certificate - Lot No.25058070
- Quality Certificate - Lot No.25058069
- Quality Certificate - Lot No.25058068
- Quality Certificate - Lot No.25058067
- Quality Certificate - Lot No.25058066
- Quality Certificate - Lot No.25058064
- Quality Certificate - Lot No.25058062
- Quality Certificate - Lot No.25058061
- Quality Certificate - Lot No.25058060
- Quality Certificate - Lot No.25058058
- Quality Certificate - Lot No.25058057
- Quality Certificate - Lot No.25058056
- Quality Certificate - Lot No.25058055
- Quality Certificate - Lot No.25058054
- Quality Certificate - Lot No.25058052
- Quality Certificate - Lot No.25058051
- Quality Certificate - Lot No.25058050
- Quality Certificate - Lot No.25058049
- Quality Certificate - Lot No.25058048
- Quality Certificate - Lot No.25058047
- Quality Certificate - Lot No.25058046
- Quality Certificate - Lot No.25058045
- Quality Certificate - Lot No.25058044
- Quality Certificate - Lot No.25058043
- Quality Certificate - Lot No.25058042
- Quality Certificate - Lot No.25058041