
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 5 mL Round Bottom Polystyrene Test Tube, with Snap Cap, Sterile, Individually Wrapped, 500/Case
Product Number352003

Learn More

Falcon® 12x75mm, 5 mL polystyrene round bottom test tubes have a 1,400 RCF rating. These sterile tubes are individually packaged and come with polyethylene dual-position snap caps, which offer both vented and fully closed positions. Packed 500 per case. RNase/DNase-free.
- Widely used and referenced in laboratory protocols
- Dual position snap-cap prevents sample loss with ease of handling
- Sterile, nonpyrogenicity tested to less than 0.1 EU/ mL

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 142,23 per case
Out of Stock
Product Number | 352003 |
Qty./Pk | 1 / Pk |
Qty./Cs | 500 / Cs |
Brand | Falcon® |
Tube Style | Test |
Cap Color | Natural |
Graduations | No |
Capacity | 5 mL |
O.D. | 12 mm |
- Quality Certificate - Lot No.09925601
- Quality Certificate - Lot No.08325183
- Quality Certificate - Lot No.08325182
- Quality Certificate - Lot No.07625083
- Quality Certificate - Lot No.07625082
- Quality Certificate - Lot No.07425601
- Quality Certificate - Lot No.07325601
- Quality Certificate - Lot No.04825601
- Quality Certificate - Lot No.01925601
- Quality Certificate - Lot No.01525542
- Quality Certificate - Lot No.01525540
- Quality Certificate - Lot No.35824601
- Quality Certificate - Lot No.32324601
- Quality Certificate - Lot No.29924029
- Quality Certificate - Lot No.26424601
- Quality Certificate - Lot No.23624602
- Quality Certificate - Lot No.23624601
- Quality Certificate - Lot No.20224601
- Quality Certificate - Lot No.20124601
- Quality Certificate - Lot No.07324601
- Quality Certificate - Lot No.05424601
- Quality Certificate - Lot No.05024601
- Quality Certificate - Lot No.01524601
- Quality Certificate - Lot No.35423601
- Quality Certificate - Lot No.31923601
- Quality Certificate - Lot No.31823601
- Quality Certificate - Lot No.29823601
- Quality Certificate - Lot No.25623601
- Quality Certificate - Lot No.25523601
- Quality Certificate - Lot No.23223025