
Corning® BioCoat® Poly-D-Lysine 384-well White Flat Bottom TC-treated Microplate, with Lid, 5/Case
Product Number354661


Corning® BioCoat™ Poly-D-Lysine 384 well white plate is comprised of clear TC-treated polystyrene with a uniform application of Poly-D-Lysine. Flat bottom, with lid, 5/case

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 164,55 per case
Added to Your Shopping Cart
Out of Stock
Details
Product Number | 354661 |
Qty./Pk | 5 / Pk |
Qty./Cs | 5 / Cs |
Brand | Corning® |
Storage | 4°- 30°C |
Surface Coating | Poly-D-Lysine |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.15425011
- Quality Certificate - Lot No.15325025
- Quality Certificate - Lot No.13325016
- Quality Certificate - Lot No.02125021
- Quality Certificate - Lot No.02125010
- Quality Certificate - Lot No.35124042
- Quality Certificate - Lot No.25324039
- Quality Certificate - Lot No.24724003
- Quality Certificate - Lot No.28923024
- Quality Certificate - Lot No.24723012
- Quality Certificate - Lot No.21923019
- Quality Certificate - Lot No.19823007
- Quality Certificate - Lot No.10123017
- Quality Certificate - Lot No.03723011
- Quality Certificate - Lot No.18222024
- Quality Certificate - Lot No.17522010
- Quality Certificate - Lot No.06322018
- Quality Certificate - Lot No.21121009
- Quality Certificate - Lot No.20421006
- Quality Certificate - Lot No.13421012
- Quality Certificate - Lot No.29020007
- Quality Certificate - Lot No.15620034
- Quality Certificate - Lot No.03820027
- Quality Certificate - Lot No.31919008
- Quality Certificate - Lot No.21419036
- Quality Certificate - Lot No.10219011
- Quality Certificate - Lot No.08819033
- Quality Certificate - Lot No.04919010
- Quality Certificate - Lot No.23618017
- Quality Certificate - Lot No.32117006