Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 225 cm² Angled Neck Cell Culture Flask with Vent Cap
Product Number431082
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
(This is suggested replacement for 3001.)
- 225cm² available growth area
- Manufactured from optically clear virgin polystyrene
- Treated for optimal cell attachment
- Printed with lot numbers for ease in traceability
- 100% integrity tested
- Sterile
- Nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 269,08 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 431082 |
Qty./Pk | 5 / Pk |
Qty./Cs | 25 / Cs |
Brand | Corning® |
Flask Shape | Rectangular |
Neck Style | Angled |
Surface Treatment | TC-Treated |
Graduations | Yes |
Cap Style | Vented |
Cap Diameter | 33 mm |
Cap Material | High density polyethylene |
Cap Color | Orange |
Recommended Medium Volume | 45 - 67.5 mL |
Sterile | Yes |
Graduation Range | 50 - 850 mL |
Surface Area | 225 cm² |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24224034
- Quality Certificate - Lot No.23824033
- Quality Certificate - Lot No.23224032
- Quality Certificate - Lot No.22424031
- Quality Certificate - Lot No.21924030
- Quality Certificate - Lot No.20124029
- Quality Certificate - Lot No.19624028
- Quality Certificate - Lot No.18724027
- Quality Certificate - Lot No.18324026
- Quality Certificate - Lot No.17424025
- Quality Certificate - Lot No.17224024
- Quality Certificate - Lot No.17124024
- Quality Certificate - Lot No.16424023
- Quality Certificate - Lot No.15024022
- Quality Certificate - Lot No.13524021
- Quality Certificate - Lot No.12124020
- Quality Certificate - Lot No.10724019
- Quality Certificate - Lot No.10624018
- Quality Certificate - Lot No.09324017
- Quality Certificate - Lot No.08824016
- Quality Certificate - Lot No.08524015
- Quality Certificate - Lot No.08024014
- Quality Certificate - Lot No.06624013
- Quality Certificate - Lot No.06424012
- Quality Certificate - Lot No.05624011
- Quality Certificate - Lot No.05324010
- Quality Certificate - Lot No.04424009
- Quality Certificate - Lot No.04124008
- Quality Certificate - Lot No.03624007
- Quality Certificate - Lot No.03324006