More products coming back in stock every day! See our shopping list for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® Step-R™ Repeating Pipettor Starter Pack
Product Number6636
Learn More
For a smooth start, the Corning® Step-R™ Repeating Pipettor Starter Pack is packaged with the Step-R Repeating Pipettor, 2 syringe tip adapters (25 mL and 50 mL), and 24 non-sterile syringe tips samples (0.05 mL, 2.5 mL, 5 mL, 12.5 mL, 25 mL, and 50 mL).
- Easy volume setting: Volume selection chart conveniently placed on the handle
- Fast and precise multiple dispensing: Up to 48 pipetting doses without refilling the tip syringe
- Maintenance-free
- Meets ISO 8655 requirements
- Delivered with QC certificate
Learn more from Europe, Middle East, and Africa
See resource tab below for specifications.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 486,76 per case
Out of Stock
Product Number | 6636 |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | Corning® |
Sterile | No |
Size | N/A |